Alternate Catalog No. : FSS 20 CAP (T)
Catalog No. : FSS20CAPT
Description: FSS 20 CAP
UPC: 783786831920
Rubber Rocket Insulation with Inside Sealing Rings, Less than 1000 Volts, Non Current Carrying. Material Santoprene. Overall Length before cut 2.888 inches. Based on cut - several possible outlet sizes AWG Ranging from 250 to 14 (120-1.5mmsq).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Input output connector cover |
|
Special Features |
Sizes for most conductors, perfrect for Copper or Aluminum Conductors ranging from #14 AWG to 1500 kcmil. Easy to Install. Waterproof. Eliminate taping to significantly reduce labor and material cost of splice preparation. |
|
Application |
Watertight Splice Applications. Rated 600 Volts - built for Heavy-Duty Loads. |
Specifications
|
Material |
Santoprene Rubber |
|
Color |
Black |
|
Conductor Range |
#14 AWG , 250 kcmil |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Length |
2-7/8 in |