text.skipToContent text.skipToNavigation

Alternate Catalog No. : FSS 1500

Catalog No. : FSS1500

Description:  FS PIPE/CONDUIT SEAL 300-1500 2-1/2

UPC: 783786725014

Flood Seal, Pipe/Conduit Seal, 300 - 1500 kcmil, .760 inch - 1.880 inch, 2-1/2 inch IPS. EPDM Rubber. (1) Cap, (1) Rocket, (4) Pack of Silicone Grease. Cap 5-23/64 inch long x 3 inch Diameter. Rocket 9-23/64 inch x 3 inch diameter.
View More View Less
For more info visit:  electrification.us.abb.com
  • Sizes for Most Conductors - Perfect for Copper or Aluminum Conductors Ranging from #14 AWG to 1500 kcmil.
  • Eliminate Taping to Significantly Reduce Labor and Material Cost of Splice Preparation.
  • Rated 600 Volts - Built for Heavy-Duty Loads.
  • RUS Accepted.

Descriptors

Category

Input output connector cover

Special Features

Sizes for most conductors, perfrect for Copper or Aluminum Conductors ranging from #14 AWG to 1500 kcmil. Easy to Install. Waterproof. Eliminate taping to significantly reduce labor and material cost of splice preparation.

Application

Watertight Splice Applications. Rated 600 Volts - built for Heavy-Duty Loads.

Specifications

Material

Santoprene Rubber

Color

Black

Conductor Range

300 to 1500 kcmil

Classifications

Brand Name

Homac

Standard

RUS Accepted

Dimensions

Length

2-1/2 in

Documents/Support Tools

SDS

Click here