text.skipToContent text.skipToNavigation

Alternate Catalog No. : FSS 1000 S

Catalog No. : FSS1000S

Description:  INSUL COVER FSS SERIES LENGTH 5IN

UPC: 783786725007

Flood-Seal Insulating Covers-FSS Series, copper conductor range 2-1000, aluminum conductor range 2-750, cable insulation diam range .370-1.600, length 5 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Sizes for Most Conductors - Perfect for Copper or Aluminum Conductors Ranging from #14 AWG to 1500 kcmil.
  • Eliminate Taping to Significantly Reduce Labor and Material Cost of Splice Preparation.
  • Rated 600 Volts - Built for Heavy-Duty Loads.
  • RUS Accepted.

Descriptors

Category

Input output connector cover

Special Features

Sizes for most conductors, perfrect for Copper or Aluminum Conductors ranging from #14 AWG to 1500 kcmil. Easy to Install. Waterproof. Eliminate taping to significantly reduce labor and material cost of splice preparation.

Application

Watertight Splice Applications. Rated 600 Volts - built for Heavy-Duty Loads.

Specifications

Material

Santoprene Rubber

Color

Black

Conductor Range

CU #2 to 1000 kcmil , AL #2 to 750 kcmil

Classifications

Brand Name

Homac

Standard

RUS Accepted

Dimensions

Length

5 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here