Alternate Catalog No. : FSS 1000 CAP
Catalog No. : FSS1000CAP
Description: FS EPDM RUBBER CAP 1000-2 4.83 INCH
UPC: 783786724987
Descriptors
|
Category |
Input output connector cover |
|
Special Features |
Sizes for most conductors, perfrect for Copper or Aluminum Conductors ranging from #14 AWG to 1500 kcmil. Easy to Install. Waterproof. Eliminate taping to significantly reduce labor and material cost of splice preparation. |
|
Application |
Watertight Splice Applications. Rated 600 Volts - built for Heavy-Duty Loads. |
Specifications
|
Material |
Santoprene Rubber |
|
Color |
Black |
|
Conductor Range |
AL and CU #2 AWG , 1000 kcmil |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Length |
4-13/16 in |
|
Outside Diameter |
2-3/16 in |