Alternate Catalog No. : FSQ 8-125
Catalog No. : FSQ8-125
Description: URD-COMPR DH FS 125
UPC: 783786857593
Aluminum, Black PVC Dipped, 8 Outlets with (2) .312 inch Diameter holes on each outlet. Dimensions 16.125 inch long x 4.172 inch High x 1.250 inch wide. Thickness of Pad .437 inch. PVC Coating Thickness .125 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Two-Bolt Design |
|
Application |
Multi-port Connector with Two Bolt Design |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC Coating |
|
Number Of Poles |
8 |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
16.125 x 3.687 inch |