Alternate Catalog No. : FSN 88
Catalog No. : FSN88
Description: AL CONN 2WAY 2BOLT 14-1/2IN 16OUTL
UPC: 783786724888
Aluminum Flood-Seal 125 Series Connectors - two-way configuration, two-bolt design with 1-3/4 inch Center to Center spacing, Width 14-3/8 inch, Length 10 inch, Outlets 16, Gray PVC Coating, Includes Bolts.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual Rated for use with Aluminum or Copper Lugs from #12 to 500 kcmil.
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard Two Hole NEMA Aluminum or Copper Lugs.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- All Outlets Approved for Full Cable Rating, Safe and Reliable.
- All Flood-Seal Connectors Comply with ANSI C119.4.
- RUS Approved.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Two-Bolt Design, 16 Outlets |
|
Application |
Multi-port Connector with Two Bolt Design |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
16 |
|
Material |
Aluminum Connector, EPDM Rubber Insulation |
|
Finish |
PVC Coated |
|
Color |
Black |
|
Insulation |
Yes - Gray PVC Coating |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
14.5 in x 10 in |