Alternate Catalog No. : FSN 66 CUAWR
Catalog No. : FSN66CUAWR
Description: CUCONN 2WAY 2BOLT 10-3/4IN 12OUTL R
UPC: 783786724857
Copper Bus Connector 125 Series, Two-Bolt Design, Two-Way Configuration, two-bolt design with 1.75 inch Center to Center spacing, 12 Outlets, Width 10.625, Length 10 inch, Assembled with Rockets, Includes Screws. Gray PVC Coating.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual Rated for use with Aluminum or Copper Lugs from #12 to 500 kcmil.
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard Two Hole NEMA Aluminum or Copper Lugs.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- All Outlets Approved for Full Cable Rating, Safe and Reliable.
- All Flood-Seal Connectors Comply with ANSI C119.4.
- RUS Approved.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Two-Bolt Design with Flood-Seal Rockets |
|
Application |
Multi-port Connector with Two Bolt Design |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Material |
Copper Connector, EPDM Rubber Insulation |
|
Color |
Black |
|
Insulation |
yes |
|
Number Of Poles |
12 |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
10.75 inch |