Alternate Catalog No. : FSN 6-125
Catalog No. : FSN6-125
Description: AL CONN 1WAY 2BOLT 11IN 6OUTL
UPC: 783786724833
Aluminum Flood-Seal 125 Series Connectors - one-way configuration, two-bolt design with 1.75 inch Center to Center spacing, width 10.97 inch, Length 4.625 inch, Outlets 6, Santoprene/EPDM Rubber Coating, includes Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual Rated for use with Aluminum or Copper Lugs from #12 to 500 kcmil.
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard Two Hole NEMA Aluminum or Copper Lugs.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- All Outlets Approved for Full Cable Rating, Safe and Reliable.
- All Flood-Seal Connectors Comply with ANSI C119.4.
- RUS Approved.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Two-Bolt Design |
|
Application |
Multi-port Connector with Two Bolt Design |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum Connector, EPDM Rubber Insulation |
|
Color |
Black |
|
Voltage Rating |
4000 volts |
|
Insulation |
yes |
|
Number Of Poles |
6 |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
11 inch |