Catalog No. : FSN-99-AWR
Description: ALCONN 2WAY 2BOLT 16-3/8IN 18OUTL R
UPC: 75114432894
Aluminum Flood-Seal 125 Series Connectors - two-way configuration, two-bolt design with 1.75 inch Center to Center spacing, length 16-3/8 inch, Width 3.125 inch. Total Outlets 18 with 9 per Side, PVC Coating. Includes 36 Screws - 1/2-13 x 1 inch. Assembled with Rockets - Black EPDM Rubber
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual Rated for use with Aluminum or Copper Lugs from #12 to 500 kcmil.
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard Two Hole NEMA Aluminum or Copper Lugs.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- All Outlets Approved for Full Cable Rating, Safe and Reliable.
- All Flood-Seal Connectors Comply with ANSI C119.4.
- RUS Approved.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Two-Bolt Design with Flood-Seal Rockets |
|
Application |
Multi-port Connector with Two Bolt Design |
Specifications
|
Connection |
Mechnical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
18 |
|
Material |
Aluminum Connector, EPDM Rubber Rockets |
|
Color |
Black |
|
Insulation |
yes |
|
Number Of Poles |
18 |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 16-3/8 in |