text.skipToContent text.skipToNavigation

Alternate Catalog No. : FSK 750

Catalog No. : FSK750

Description:  AL COMPRESSION SPLICE KIT WIRE 750

UPC: 783786724727

Aluminum Flood-Seal Compression Splice Kits, wire range 750 kcmil COMPR 900 kcmil CPT 700-750 kcmil AL-CU 636 (26/7) ACSR, Kit contains Splice, Cover and Cap, Silicone Grease.
View More View Less
For more info visit:  electrification.us.abb.com
  • All Kits include One Submersible Splice Cover and One Aluminum Compression Splice to Ensure a Fully Insulated, Watertight Repair Splice, No Tape Required.
  • Prefilled with Oxide Inhibitor and Capped to Prevent Oxidation and Keep Out Moisture.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide-Inhibitor and capped to prevent oxidation and keep out moisture. All kits Include one Submersible Splice Cover and one Aluminum Compression Splice to ensure a fully insulated, watertight repair splice, no tape required.

Application

Dual-Rated Kits approved for a Wide Range of Aluminum or Copper Connections

Specifications

Connection

Compression

Conductor Range

750 kcmil

Number Of Conductors

2

Material

Aluminum

Insulation

yes

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here