Alternate Catalog No. : FSK 6
Catalog No. : FSK6
Description: COMP SPLICE KIT 6 CVR FSS20
UPC: 783786724703
- All Kits include One Submersible Splice Cover and One Aluminum Compression Splice to Ensure a Fully Insulated, Watertight Repair Splice, No Tape Required.
- Prefilled with Oxide Inhibitor and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with oxide inhibitor and capped to prevent oxidation and keep out moisture. No Tape Required. Consists of Submersible Splice Cover and Aluminum Compression Splice |
|
Application |
Dual-Rated Kits approved for a wide range of Aluminum or Copper Connections |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#6 AWG |
|
Material |
Rubber Cover, Aluminum Splice |
|
Color |
Black Cover |
|
Insulation |
Insulating Cover |
|
Environmental Conditions |
Fully Insulated, Watertight |
Classifications
|
Brand Name |
Homac |