text.skipToContent text.skipToNavigation

Alternate Catalog No. : FSK 500 R 4/0

Catalog No. : FSK500R4/0

Description:  COMP SPLICE KIT 500-4/0 CVR FSS500

UPC: 783786724628

Aluminum Flood-Seal Compression Splice Kits, wire range 500 kmcil AL-CU reduced to 4/0 STR AL-CU, Kit contains Splice, Cover and Cap, Silicone Grease.
View More View Less
For more info visit:  electrification.us.abb.com
  • All Kits include One Submersible Splice Cover and One Aluminum Compression Splice to Ensure a Fully Insulated, Watertight Repair Splice, No Tape Required.
  • Prefilled with Oxide Inhibitor and Capped to Prevent Oxidation and Keep Out Moisture.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide-Inhibitor and capped to prevent oxidation and keep out moisture. All kits Include one Submersible Splice Cover and one Aluminum Compression Splice to ensure a fully insulated, watertight repair splice, no tape required.

Application

Dual-Rated Kits approved for a Wide Range of Aluminum or Copper Connections

Specifications

Connection

Compression

Conductor Range

4/0 to 500 kcml

Number Of Conductors

2

Material

Aluminum

Insulation

yes

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Click here