text.skipToContent text.skipToNavigation

Alternate Catalog No. : FSK 350-10

Catalog No. : FSK350-10

Description:  FS AL COMP SPLICE 350MCM 25 PC

UPC: 783786724512

Flood Seal, Aluminum Compression Splice Kit, Wire Range Stranded 300-350 kcmil STR or 336.4 (18/1) ACSR. Connector Splice 10 inches long. Includes Santoprene Rockets, EPDM Rubber Liner and Silicon Grease.
View More View Less
For more info visit:  electrification.us.abb.com
  • All Kits include One Submersible Splice Cover and One Aluminum Compression Splice to Ensure a Fully Insulated, Watertight Repair Splice, No Tape Required.
  • Prefilled with Oxide Inhibitor and Capped to Prevent Oxidation and Keep Out Moisture.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with oxide inhibitor and capped to prevent oxidation and keep out moisture. No Tape Required. Consists of Submersible Splice Cover and Aluminum Compression Splice

Application

Dual-Rated Kits approved for a wide range of Aluminum or Copper Connections

Specifications

Connection

Compression

Conductor Range

300 to 350 kcmil , 336.4 ACSR kcmil

Number Of Conductors

2

Material

Rubber Cover, Aluminum Splice

Color

Black Cover

Insulation

Insulating Cover

Environmental Conditions

Fully Insulated, Watertight

Classifications

Brand Name

Homac

Dimensions

Size

10 inch long

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here