Alternate Catalog No. : FSK 250
Catalog No. : FSK250
Description: FLOOD SEAL SPLICE KIT 250 MCM
UPC: 75114307925
Electrical Splice with Flood Seal, Flood Seal Splice Kit, 250 mcm. includes (1) Aluminum Straight Splice, 250 kcmil Copper, installing dies TX,76,249,840,11A. (1) EPDM Rubber Flood Seal Rocket (1) EPDM Rubber Flood Seal Cap with Liner, and Packet of Silicone Grease. Splice Length 3 inch x 29/32 inch Outside Diameter
View More
View Less
For more info visit:
electrification.us.abb.com
- All Kits include One Submersible Splice Cover and One Aluminum Compression Splice to Ensure a Fully Insulated, Watertight Repair Splice, No Tape Required.
- Prefilled with Oxide Inhibitor and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Pre-Filled with Oxide Inhibitor |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 to 250 kcmil , 300 kcmil , 4/0 ACSR AWG |
|
Material |
Splice Aluminum , Rocket EPDM Rubber |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Splice Length 3 in |
Documents/Support Tools
|
SDS |