Catalog No. : FSH0530
Description: 25MM SS-COPE COAT CONDUIT 30M - BL
UPC: 5011949218680
Descriptors
|
Category |
Liquid Tight Conduit |
|
Application |
Extreme Temperature Environments |
Specifications
|
Radius |
110 mm |
|
Flexibility |
High |
|
Material |
316 Stainless Steel Core with String Packing and Thermoplastic Rubber Coating |
|
Color |
Black |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
BSI Kitemark KM-90009, Low Voltage Directive |
Dimensions
|
Trade Size |
3/4 in , NC25 |
|
Outside Diameter |
26.4 mm |
|
Inside Diameter |
21 mm |
|
Length |
10 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
25 mm |
|
Nominal size in inch |
3/4 inch |
|
Outer diameter |
26.4 mm |
|
Inner diameter |
21 mm |
|
Material |
Stainless steel |
|
Surface protection |
Untreated |
|
Sheathing material 1st coating |
Megolon, flame retardant |
|
Degree of protection (IP) |
IP67 |
|
Bending radius, static |
110 mm |
|
Weight |
0.487 kg/m |
|
Colour |
Black |
|
Bending strength |
Flexible |
|
Approved according to DIN EN 61386-23 |
Y |