Catalog No. : FSCG-M161
Description: FNB CG M16 5.0-10.0 SS
UPC: 5415022418231
- Smooth hygienic external casting
- One piece, fully enclosed
- Suitable for splash zones
- Corrosion resistant
- Splash zone and wash down areas
- Packaging and transfer areas
- Medical equipment - non contact
- Pharmaceutical, packaging and processing
Descriptors
|
Category |
Cable gland connector |
|
Application |
Food and Beverage Applications |
Specifications
|
Conductor Range |
5 to 10 Millimeters |
|
Material |
Stainless Steel |
|
Color |
Metallic |
|
Temperature Rating |
-20 to +100 C |
Classifications
|
Brand Name |
Kopex-Ex |
|
Sub Brand |
ABB |
|
Standard |
NSF, RoHS, WEEE, LVD |
Dimensions
|
Size |
M16 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E493663 | N/A | QCRV | N/A | N/A |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
16 |
|
Pitch thread |
1.5 mm |
|
Thread length |
7 mm |
|
Suitable for cable diameter |
5 - 10 mm |
|
Material |
Metal |
|
Material quality |
Stainless steel V4A |
|
Surface protection |
Untreated |
|
Degree of protection (IP) |
IP68 |
|
Colour |
Natural colour |
|
Model |
Straight |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |