text.skipToContent text.skipToNavigation

Catalog No. : FSC12-G

Description:  WTHRPRF DEVICE BOX 1/2 KNOCKOUT GRY

UPC: 704508379544

PVC Coated Single Gang, Phenolic Weatherproof Device Box with 1/2 Inch Threaded Knockouts, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Weatherproof boxes

Special Features

PVC Coated for Corrosion Resistance

Application

Provides a Convenient Location to Pull Conductors and Make Splices in Dry, Damp or Wet Locations

Specifications

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

1/2 Inch