Catalog No. : FSA21
Description: 30A,COND ADPT,3933/34,FD,1/2 INCH
UPC: 708917200109
FS/FD 20 Amp Conduit Adapter, 1/2 Inch Tapped Hole Size, Pulg or Connector Size 20-30 Amp
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Precision-made, self-aligning and self-wiping contacts, receptacles provided with spring-actuated, self-closing flaps, available in watertight and weathertight versions, solderless screw terminals for convenient wiring |
|
Application |
Adapter tapped with NPT thread to accommodate armored and non-metallic cable or flexible conduit. |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 14096 | 622102 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |