text.skipToContent text.skipToNavigation

Catalog No. : FSA11

Description:  CONDUITADAPTER,FS/FD,20A,1/2 INCH

UPC: 708917181255

FS/FD 20 Amp Conduit Adapter, 1/2 Inch Tapped Hole Size, Pulg or Connector Size 10-20 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Precision-made, self-aligning and self-wiping contacts, receptacles provided with spring-actuated, self-closing flaps, available in watertight and weathertight versions, solderless screw terminals for convenient wiring

Application

Adapter tapped with NPT thread to accommodate armored and non-metallic cable or flexible conduit.

Specifications

Material

Aluminum

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 622102 N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

20 A