text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 95-8 PVC

Catalog No. : FS95-8PVC

Description:  FS 95-8 (PVC) X

UPC: 783786726431

Flood Seal Aluminum Bus Connector, #12 - 350 kcmil, Bolt 3/8 inch, Dual Rated Aluminum and Copper, Eight Tower, 10 pieces
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Special Features

8 Towers

Application

Suitable for Direct Burial or Installation in an Enclosure. Single Hole Drilled Ideal for Residential Applications.

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

8

Material

Aluminum

Color

Gray

Insulation

PVC

Classifications

Brand Name

Homac

Dimensions

Size

11-3/4 inch