Alternate Catalog No. : FS 95-7 TN
Catalog No. : FS95-7TN
Description: TIN AL MULTIPORT CONN 10-1/4 7OUTL
UPC: 75114336765
Tin-Plated Aluminum Flood-Seal Multi-Port Connectors - 95 Series Service Entrance Connectors, length 10-1/4 inch, outlets 7
View More
View Less
For more info visit:
electrification.us.abb.com
- Single-hole Drilled Ideal for Residential Applications.
- Dual Rated for use with Aluminum or Copper Lugs from #12 to 350 kcmil.
- All Outlets Approved for Full Cable Rating, Safe and Reliable.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- RUS Approved.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
7 Towers, 6 Insulating Rockets |
|
Application |
Suitable for Direct Burial or Installation in an Enclosure. Single Hole Drilled Ideal for Residential Applications. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
7 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10-1/4 inch |