text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 95-6 PVC

Catalog No. : FS95-6PVC

Description:  FS 95-6 (PVC)

UPC: 783786726400

Flood Seal Aluminum Bus Connector, #12 - 350 kcmil, Bolt 3/8 inch, Dual Rated Aluminum and Copper, Six Tower, 10 pieces
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Special Features

6 Towers

Application

Suitable for Direct Burial or Installation in an Enclosure. Single Hole Drilled Ideal for Residential Applications.

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

6

Material

Aluminum

Color

Gray

Insulation

PVC

Classifications

Brand Name

Homac

Dimensions

Size

8-3/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant