Alternate Catalog No. : FS 95-10 PVC
Catalog No. : FS95-10PVC
Description: FS AL BUSCONN NO12-350 10 TOWER 3/8
UPC: 783786726363
Flood Seal, Aluminum Bus Connector, #12 - 350 kcmil, Aluminum and Copper, Bolt 3/8 inch, Ten Tower
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
10 Towers |
|
Application |
Suitable for Direct Burial or Installation in an Enclosure. Single Hole Drilled Ideal for Residential Applications. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
10 |
|
Material |
Aluminum |
|
Color |
Gray |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
14-3/4 inch |