text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 88-175 AWR

Catalog No. : FS88-175AWR

Description:  AL CONN 2WAY CONFIG 24IN 16OUTL RCK

UPC: 783786726318

Aluminum 175 Series connectors - two-way configuration, length 24 inch, outlets 16, Assembled with (16) Insulating Rockets and (32) Screws and Silicone Grease
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

16 Towers with Insulating Rockets

Application

Multi-port Connector

Specifications

Connection

Mechanical

Number Of Conductors

16

Material

Aluminum

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

24 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here