Alternate Catalog No. : FS 77-175 CU
Catalog No. : FS77-175CU
Description: FS COPPER BUS CONN 1/0-1000 8 TOWER
UPC: 783786726271
Flood Seal, Tin-Plated Copper Bus Connector, 1/0 - 1000 kcmil, Aluminum and Copper, Bolt 1/2 inch, Fourteen Towers with (28) Bolts
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
14 Towers |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
14 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
21 inch |