Alternate Catalog No. : FS 77-175 AWR
Catalog No. : FS77-175AWR
Description: FLOODSEAL ALUM BUS CONN 1/0-1000 14
UPC: 783786726264
Flood Seal Aluminum Bus Connector, 1/0 - 1000 kcmil, Bolt 1/2 inch, Dual Rated Aluminum and Copper, Fourteen Towers with Insulating Rockets and (28) Bolts
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
14 Towers with Insulating Rockets |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
14 |
|
Material |
Aluminum Connector, EPDM Rubber Insulation |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
21 inch |
Documents/Support Tools
|
SDS |