Alternate Catalog No. : FS 66-175 CUDPK
Catalog No. : FS66-175CUDPK
Description: FS TPCU 175 2WAY 1/0-1000 12OUT/DPK
UPC: 783786726240
Flood Seal, Tin Plated Copper Bus 2-Way Connector, 1/0 - 1000 kcmil, 2-Holes per Tower. Bolt Size 1/2 inch, Total Twelve Towers - 6 per side. Contains (12) FS 175 DPK Kits which includes twin tower rocket, adapter ring and Hardware.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
12 Towers with Insulating Rockets |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
12 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
18 inch |
Documents/Support Tools
|
SDS |