Alternate Catalog No. : FS 66-175 CUAWR
Catalog No. : FS66-175CUAWR
Description: CU CONN 2WAY 18IN 12OUTL W/ROCK
UPC: 783786782413
Tin-Plated Copper 175 Series connectors - two-way configuration, length 18 inches, outlets 12, Assembled with Insulating Rockets
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
12 Towers with Insulating Rockets |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
12 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
18 inch |
Documents/Support Tools
|
SDS |