Alternate Catalog No. : FS 5-175-6 BF 45 R
Catalog No. : FS5-175-6BF45R
Description: FS 175 ALUM CONN 5 LEGS 45DEG 6HOLE
UPC: 783786726127
Multi-Port Transformer Connector - Bus 5 positions/towers with two 1/2 inch holes per tower, 1000 MCM, 11.750 inches x 12.531 inches. Welded 45 Degree Aluminum Pad with Six 0.625 inch Diameter Holes (Spacing 1.625 inch side to side and 1.750 inch front to back) on 5 inch x 3.312 inch x .750 inch Thick Pad. Coated with Black PVC. Includes 10 Screws for Towers. Right Hand Pad.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
5 Towers, 45 Degree Right Pad |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
5 |
|
Material |
Aluminum Connector, EPDM Rubber Insulation |
|
Color |
Black |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
11-3/4 inch |