Alternate Catalog No. : FS 5-175-6 BF 45 LCU
Catalog No. : FS5-175-6BF45LCU
Description: COPPER FS5-175 W/45 DEG 6 HOLE PAD
UPC: 75114233064
Multi-Port Copper Transformer Connector - Bus 5 positions/towers with two 1/2 inch holes per tower, 1000 MCM, 11.750 inches x 12.531 inches. Welded 45 Degree Copper Pad with Six 0.625 inch Diameter Holes (Spacing 1.625 inch side to side and 1.750 inch front to back) on 5 inch x 3.312 inch x .750 inch Thick Pad. Coated with Black PVC. Includes 10 Screws for Towers. Left Hand Pad.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
5 Towes with 6-Hole Pad at 45 Degrees |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
6 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
11.750 inches x 12.531 inches |