Alternate Catalog No. : FS 44-48
Catalog No. : FS44-48
Description: AL CONN 2WAY 1BOLT 7-1/8IN 8OUTL
UPC: 783786726066
Aluminum Flood-Seal 125 Series Connectors - two-way configuration, one-bolt design, length 7-1/8 inch, outlets 8, with (8) Insulating Rockets and (8) Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual Rated for use with Aluminum or Copper Lugs from #12 to 500 kcmil.
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard Two Hole NEMA Aluminum or Copper Lugs.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- All Outlets Approved for Full Cable Rating, Safe and Reliable.
- All Flood-Seal Connectors Comply with ANSI C119.4.
- RUS Approved.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
8 Towers with Insulating Rockets |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Color |
Gray |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
Comply with ANSI C119.4 |
Dimensions
|
Size |
7-1/8 inch |