Alternate Catalog No. : FS 44-175 AWR
Catalog No. : FS44-175AWR
Description: AL CONN 2WAY CONFIG 12IN 8OUTL ROCK
UPC: 783786726028
Aluminum 175 Series connectors - two-way configuration, length 12 inch, outlets 8, Assembled with Rockets
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
8 Towers with Insulating Rockets |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
8 |
|
Material |
Aluminum Connector, EPDM Rubber Insulation |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
12 inch |
Documents/Support Tools
|
SDS |