Alternate Catalog No. : FS 42-212 AH
Catalog No. : FS42-212AH
Description: FS 42-212 AH X
UPC: 783786726004
Aluminum, Tin Plated, Mechanical Connector - #2-#12 Stranded for Aluminum or Copper Conductors. Connector is 1 inch Wide x 1.375 inch Long x .500 inch High. Oil Stop. (4) Screw Holes .272 Diameter. Comes with Oxide Inhibitor Grease. Includes 4 Screws - Tap size 5/16-24 UNF-2B.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to #12 STR AWG |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1 inch Wide x 1.375 inch Long x .500 inch High |
Documents/Support Tools
|
SDS |