Alternate Catalog No. : FS 414-125 AWR
Catalog No. : FS414-125AWR
Description: FS AL BUS CONN NO12-500 9 TOWER 1/2
UPC: 783786725984
Flood Seal, Aluminum Bus Connector, #12 - 500 kcmil, Aluminum and Copper, Bolt 1/2 inch, Nine Tower, Center Tower has 2-Holes, rest only have 1-Hole. Includes 8 Short and 1 Long Insulating Rockets and 10 Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard One- or Two-Hole NEMA Aluminum or Copper Lugs.
- All Outlets Approved for Full Cable Rating - Safe and Reliable.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- All Flood-Seal Connectors Meer of Exceed ANSI C119.4.
- RUS Accepted.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
9 Towers with Insulating Rockets |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
9 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
17 inch |