Alternate Catalog No. : FS 4-125-7594
Catalog No. : FS4-125-7594
Description: FSAL 125 1WAY NO12-500 4 OUTL / AWR
UPC: 783786725977
Flood Seal, Aluminum Bus Connector, #12 - 500 kcmil, Aluminum and Copper, Bolt 1/2 inch, Four 1-Hole Towers with (4) Insulating Rockets (1 Long and 3 Short). 7-9/16 inch long x 1-55/64 inch wide. Includes (4) 1/2-13 x 1 inch Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual Rated for use with Aluminum or Copper Lugs from #12 to 500 kcmil.
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard Two Hole NEMA Aluminum or Copper Lugs.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- All Outlets Approved for Full Cable Rating, Safe and Reliable.
- All Flood-Seal Connectors Comply with ANSI C119.4.
- RUS Approved.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
4 Towers with Insulating Rockets - 1 Long and 3 Short. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7-5/16 x 1-55/64 inch |