Alternate Catalog No. : FS 33-175 CUAWR
Catalog No. : FS33-175CUAWR
Description: CU CONN 2WAY 9IN 6OUTL W/ROCK
UPC: 783786800414
Tin-Plated Copper 175 Series connectors - two-way configuration, length 9 inches, outlets 6, Assembled with Rockets, with 2-Holes per Tower
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
6 Towers with Insulating Rockets |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
6 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9 inch |
Documents/Support Tools
|
SDS |