Alternate Catalog No. : FS 323-125
Catalog No. : FS323-125
Description: CONN EPDM INSUL 1WAY 14-7/8IN 8OUTL
UPC: 783786725885
Aluminum Flood-Seal 125 Series Connectors - Service Entrance Connectors, EPDM Rubber Insulated, one-way configuration, length 14-3/4 inch, outlets 8, with Center 2 Towers having 2 Bolt Holes and the rest only 1 Bolt Hole.
View More
View Less
For more info visit:
electrification.us.abb.com
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard One- or Two-Hole NEMA Aluminum or Copper Lugs.
- All Outlets Approved for Full Cable Rating - Safe and Reliable.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- All Flood-Seal Connectors Meer of Exceed ANSI C119.4.
- RUS Accepted.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
8 Towers |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#8 to 500 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum Connector, EPDM Rubber Insulation |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
14-3/4 inch |