text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 313 CSNTN

Catalog No. : FS313CSNTN

Description:  FS AL BUS CONN NO12-500 7 TOWER 1/2

UPC: 783786725854

Flood Seal, Aluminum Bus Connector, #12 - 500 kcmil, Aluminum and Copper, Bolt 1/2 inch, Seven Towers with Insulating Rockets, with Center Tower having 2 Bolt Holes and the rest only 1 Bolt Hole.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Special Features

7 Towers with Insulating Rockets

Application

Multi-port Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 500 kcmil

Number Of Conductors

7

Material

Aluminum

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

13-3/16 inch