text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 313-125

Catalog No. : FS313-125

Description:  CONN EPDM INSUL 1WAY 12-7/8IN 7OUTL

UPC: 783786725861

Aluminum Flood-Seal 125 Series Connectors - Service Entrance Connectors, EPDM Rubber Insulated, one-way configuration, length 12-7/8 inch, outlets 7, with Center Tower having 2 Bolt Holes and the rest only 1 Bolt Hole.
View More View Less
For more info visit:  electrification.us.abb.com
  • Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
  • Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard One- or Two-Hole NEMA Aluminum or Copper Lugs.
  • All Outlets Approved for Full Cable Rating - Safe and Reliable.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
  • All Flood-Seal Connectors Meer of Exceed ANSI C119.4.
  • RUS Accepted.

Descriptors

Category

Electrical underground bus connector

Special Features

7 Towers

Application

Multi-port Connector

Specifications

Connection

Mechanical

Conductor Range

#8 to 500 kcmil

Number Of Conductors

7

Material

Aluminum Connector, EPDM Rubber Insulation

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

12-7/8 inch