text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 222-6493

Catalog No. : FS222-6493

Description:  FS TPAL 500-4/0 NEUT 18OUTL/AWR KIT

UPC: 783786725823

Flood Seal Connector Kit, For Use with 500 Secondary Triplex with 4/0 Neutral. Tin-Plated Aluminum with EPDM Rubber Coating. Kit Includes Total of (18) Insulating Rockets (12 Short, 2 Medium, 4 Long), (4) Feeder Connectors (750 kcmil Lug), (2) Neutral Connectors (500 kcmil Lug), (24) Stainless Steel Flat Washers, (24) Stainless Steel Flat Washers, (24) Screws, Silicone Grease and Instruction Sheet. Each Connector has 6 Towers - second and fifth Towers have 2-Holes, other Towers have only 1-Hole.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Special Features

Kit Includes Total of 18 Insulating Rockets, (2) Feeder Connectors, (1) Neutral Connector, (24) Stainless Steel Flat Washers, (24) Stainless Steel Flat Washers, (24) Screws, Silicone Grease and Instruction Sheet. Each Connector has 6 Towers - Two Center Tower has 2-Holes, other Towers have only 1-Hole.

Application

Multi-port Connector

Specifications

Connection

Mechanical

Conductor Range

4/0 to 500 kcmil

Number Of Conductors

15

Material

Aluminum Connector, EPDM Rubber Insulation

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here