Alternate Catalog No. : FS 22-150 CUTN
Catalog No. : FS22-150CUTN
Description: COPPER BUS CONN 2-WAY 500 MCM 4 POS
UPC: 783786725779
Tin-Plated Copper Bus Connector, 2-Way Rubber Molded, 500 mcm Maximum, 4 Towers, 2-Holes per Tower.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
4 Towers |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
500 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10.5 inch |