Alternate Catalog No. : FS 212-6510
Catalog No. : FS212-6510
Description: FS 4/0 SECONDARY TRIPLEX 2/0 NEUT
UPC: 783786725755
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Kit Includes Total of 15 Insulating Rockets, (2) Feeder Connectors, (1) Neutral Connector, (18) Stainless Steel Flat Washers, (18) Stainless Steel Flat Washers, (18) Screws, Silicone Grease and Instruction Sheet. Each Connector has 5 Towers - Center Tower has 2-Holes, other Towers have only 1-Hole. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
4/0 to 2/0 AWG |
|
Number Of Conductors |
15 |
|
Material |
Aluminum Connector, EPDM Rubber Insulation |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |