Alternate Catalog No. : FS 212-125 CSNTN
Catalog No. : FS212-125CSNTN
Description: FS AL BUS CONN NO12-500 5 TOWER 1/2
UPC: 783786725717
Flood Seal, Aluminum Bus Connector, #12 - 500 kcmil, Aluminum and Copper, Bolt 1/2 inch, Five Tower
View More
View Less
For more info visit:
electrification.us.abb.com
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard One- or Two-Hole NEMA Aluminum or Copper Lugs.
- All Outlets Approved for Full Cable Rating - Safe and Reliable.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- All Flood-Seal Connectors Meer of Exceed ANSI C119.4.
- RUS Accepted.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes 5 Insulating Rockets, 6 Screws and Insulating Coating |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
15 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9-1/8 inch |