text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 175 DPK KIT

Catalog No. : FS175DPKKIT

Description:  FS 175 DUAL ADAPT TWIN TOWER ROCKET

UPC: 783786725489

Flood Seal 175 Dual Adapter Kit, includes twin tower rocket, adapter ring and Hardware - (2) 1/2-13 x 2-1/2 inch Full-Threaded Steel Bolts, (4) Stainless Steel Belleville Washers, (4) Flat Washers, (2) Nuts, Tie Wrap and Silicone Grease. Adapter kit enables installer to pull two connections off one leg.
View More View Less
For more info visit:  electrification.us.abb.com
  • Rugged Kit Includes Twin Tower Rocket, Adapter Ring and Aluminum Hardware.
  • Ready to Use.

Descriptors

Category

Electrical underground bus connector

Application

Adapter kit enables installer to pull two connections off one leg.

Specifications

Material

EPDM Rubber, Stainless Steel and Steel

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here