Alternate Catalog No. : FS 175-8 CU
Catalog No. : FS175-8CU
Description: CU CONN 1WAY 24IN 8OUTL
UPC: 783786725687
Copper Flood-Seal 175 Series connectors - one-way configuration, length 19-1/2 inch, Height 6 inch, outlets 8, includes 16 Screws. Black PVC Coating.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes 16 Screws and is Coated in Gray PVC. |
|
Application |
High Conductivity Copper Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 2000 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Copper |
|
Color |
Black |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
19-1/2 inch |