text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 175-8 CE

Catalog No. : FS175-8CE

Description:  FLOODSEAL ALUM BUS CONN 1/0-1000 8

UPC: 783786725670

Flood Seal, Aluminum Bus Connector, 1/0 - 1000 KCMIL, Aluminum and Copper, Bolt 1/2 inch, Eight Tower, Length 22-3/4 inch. Includes (2) 1/2 inch x 1-3/4 inch Stainless Steel Studs, (8) Spacers, (16) Stainless Steel Belleville Washers, (16) Screws, (8) Insulating Rockets and Silicon Grease. Studs Assembled with Loctite.
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

Includes (2) 1/2 inch x 1-3/4 inch Stainless Steel Studs, (8) Spacers, (16) Stainless Steel Belleville Washers, (16) Screws, (8) Insulating Rockets and Silicon Grease. Studs Assembled with Loctite.

Application

High Conductivity Aluminum Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 1000 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

22-3/4 inch

Documents/Support Tools

SDS

Click here