Alternate Catalog No. : FS 175-84 CUAWR
Catalog No. : FS175-84CUAWR
Description: URD-CONN FS 175 SERIES MULTI-PORT
UPC: 75114241694
Flood Seal, Copper Bus Connector, 175 Series, Multi-Port Cross Connector, 12 Total Conductors, 4 Conductors each side X-Axis (2 over 2) and 2 Conductors each side Y-Axis (1 x 2), Black PVC Coated Body, All Towers Assembled with EPDM Flood Seal Insulating Rockets, Contains Oxide Inhibiting Compound. Assembled with 1/2-13 UNC-2A Zinc Plated, Steel Bolts with Captive Belleville Washers. Each 2-Hole Tower Pad is 3 inch x 1.75 inch with NEMA Spacing of 1.75 inch Center to Center. 14.75 inch x 18.25 inch without Rockets.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Cross Connector - 12 Conductors |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
12 |
|
Material |
Copper |
|
Finish |
PVC Coated |
|
Color |
Black |
|
Insulation |
PVC, EPDM Rubber Rockets |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
14.75 inch x 18.25 inch without Rockets. |
Documents/Support Tools
|
SDS |