Alternate Catalog No. : FS 175-7-9356 CUAWR
Catalog No. : FS175-7-9356CUAWR
Description: FS 175 CU BUS CONNECTOR - 7 OUTLETS
UPC: 75114405638
Tin Plated Copper Bus Connector, EPDM Rubber Coated, 7 Towers, Wire Size 1/0 to 1000 kcmil, Ceiling Mount Bushings. Overall Length 21 inch x 2-1/4 inch Wide. Includes (2) Stainless Steel Studs 1/2-13 x 1-3/4 inch, (14) Screws 1/2-13 x 1-1/4 inch, (7) Insulating Rockets, Silicone Grease, (2) Standoff Insulators, (14) Steel Spring Pins 3/16 x 1-1/4 inch. Studs Assembled using Loctite on 9 inch center.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Insulating Rockets |
|
Application |
Multi-Port Connections |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
7 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 21 in , Width 2-1/4 in |
Documents/Support Tools
|
SDS |