text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 175-6 FW

Catalog No. : FS175-6FW

Description:  FS AL BUS CONN 1/0-1000 6 TOWER 1/2

UPC: 783786725625

Flood Seal, Aluminum Bus Connector, 1/0 - 1000 kcmil, Aluminum and Copper, Bolt 1/2 inch, Six Tower. With 12 Screws and 12 Flat Stainless Steel Washers
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

12 Screws and 12 Flat Stainless Steel Washers included

Application

High Conductivity Aluminum Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 1000 kcmil

Number Of Conductors

6

Material

Aluminum

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

16-3/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant