Alternate Catalog No. : FS 175-5
Catalog No. : FS175-5
Description: AL CONN 1WAY CONFIG 15IN 5OUTL
UPC: 783786725588
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Connector Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
EPDM Rubber Insulation Precision Molded for Uniform Quality. Connector made of Extruded High-Conductivity Electrolytic Aluminum for added Dimensional Stability. All Connectors are 100 Percent Hi-Pot tested at 4000 Volts for 60 seconds. |
|
Application |
High Conductivity Aluminum Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 2000 kcmil |
|
Number Of Conductors |
5 |
|
Material |
Aluminum Connector, EPDM Rubber Insulation |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
15 inch |